New products 2018/I (spring)

Lean Production Building Kit System
New clarity! Slide Strips D30 in five new colours can be used to add low-friction profile protection and colour coding to frames. For example, using colours to indicate the contents of transport trolleys goes a long way toward supporting visual management.
New dependability! The new Roller D30/D6-16 T1 enhances process reliability in Karakuri/LCA/low-cost automation applications. The ball-bearing Roller moves freely at all times, even under load, and keeps carriages moving the way they should.
New workplaces! Mobile work benches based on Profile Tube System D30 can be built using Table Column Set 4 D40 H in next to no time. What’s more, there’s no need for a power socket, since height adjustment is provided courtesy of a ready-to-install, manual hydraulic solution.
Jämför produkter

Slide Strip D30, red similar to RAL 3020

Leveransenhet
1 pce., length 2000 mm

Slide Strip D30, yellow similar to RAL 1021

Slide Strip D30, green similar to RAL 6024

Leveransenhet
1 pce., length 2000 mm

Slide Strip D30, blue similar to RAL 5017

Leveransenhet
1 pce., length 2000 mm

Slide Strip D30, orange similar to RAL 2011

Roller Set 8 D30-30 T1

Roller D30/D6-16 T1